Swivel Castors with double stop and airwheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IP-LRS1-230-R-3-DSV
L-IP-LRS1-260-R-3-DSV
L-IP-LRS2-260-R-3-DSV
L-IP-LRS3-230-R-3-DSV
L-IP-LRS4-245-R-3-DSV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
Swivel Radius
(mm)
Overall height housing (to center axis)
(mm)
Weight
(kg)

59.44 €

1 5 Days 135110230652002606110580111501453.7

70.29 €

1 5 Days 175175260852002957014014015200-4.8

72.07 €

1 5 Days 175175260852002957014014015200-4.88

59.44 €

1 5 Days 135110230651302606110580111501453.7

196.08 €

1 5 Days 175175245802502887014014015192.5-5.45

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Wheel bearing Roller bearing
Housing Series Type IP (LL/LB (air) Housing material RR Steel galvanized Surface coating galvanized
Number of wheels [piece] 1 Rim material Sheet steel, painted Tread material Pneumatic tires
electrically conductive none Housing design drawn Tread color Black
Tread type crowned Stop Type DS-V (double stop in the lead) Housing classification Standard housing IL
Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 50

Tech Support