Swivel Castors with double stop and heat resistant wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IT-HDK-080-G-3-DSN
L-IT-HDK-100-G-3-DSN
L-IT-HDK-125-G-3-DSN
L-IT-HDK-150-G-3-DSN
L-IT-HDK-200-G-3-DSN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
Swivel Radius
(mm)
Weight
(kg)

15.00 €

1 5 Days 1008080339010836806091130.75

17.17 €

1 5 Days 100801003011012836806091170.95

33.88 €

1 5 Days 117851253815015841806091321.27

37.53 €

1 5 Days 133106150422002024610580121552.55

45.97 €

1 5 Days 140110200523002395410580121573.3

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Wheel bearing Bearing
Housing material RR Steel galvanized Surface coating galvanized Number of wheels [piece] 1
Rim material Plastic Tread material Plastic electrically conductive none
Tread color Black Stop Type DS-N (double stop in the wake) Housing classification Standard housing IT
Min. temperature resistance(° C) -40 Max. temperature resistance(° C) 250

Tech Support