Swivel Castors with double stop and heat resistant rubber wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IT-HGK-100-G-3-DSN-ROT
L-IT-HGK-125-G-3-DSN-ROT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Swivel Radius
(mm)
Weight
(kg)

44.82 €

1 5 Days 1008010060128361170.95

61.57 €

1 5 Days 1178512580155411321.35

Loading...

  1. 1

Basic information

Wheel width(mm) 30 Rolls and case type Steering housing Mounting type Mounting plate
Wheel bearing Bearing Housing Series Type IT (LO/BO) Bolt Hole Length(mm) 80
Housing material RR Steel galvanized Bolt hole width(mm) 60 Surface coating galvanized
Screw hole(mm) 9 Rim material Plastic Tread material Solid rubber heat resistant
electrically conductive none Tread color Red Housing classification Standard housing IT
Min. temperature resistance(° C) -40 Max. temperature resistance(° C) 250

Tech Support