Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-IM-EGA-100-K-3-DSN
Part Number
|
---|
L-IM-EGA-100-K-3-DSN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Bolt Hole Length (mm) | Bolt hole width (mm) | Screw hole (mm) | panel thickness (mm) | Swivel Radius (mm) | fork strength (mm) | Overall height housing (to center axis) (mm) | Axle bore housing (mm) | Light width (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.44 € | 1 | 5 Days | 105 | 80 | 100 | 40 | 180 | 128 | 40 | 80 | 60 | 8.5 | 3.5 | 117 | 3.5 | 78 | 8 | 43 | 1.6 |
Loading...
Rolls and case type | Steering housing | Mounting type | Mounting plate | Wheel bearing | Ball-bearing |
---|---|---|---|---|---|
Housing Series Type | IM (LU/BU) | Housing material RR | Steel galvanized | Material Description Housing | Medium weight, pressed housing, galvanized |
Surface coating | galvanized | Number of wheels [piece] | 1 | Clevis bearing type | Clevis with double ball bearing |
Clevis connection | riveted | Rim material | Aluminum | Tread material | Elastic rubber |
electrically conductive | none | Housing design | drawn | Clevis bearing seal | Gasket ring red |
Tread color | Black | Stop Type | DS-N (double stop in the wake) | Housing classification | Medium weight housing IM |
Min. temperature resistance(° C) | -20 | Max. temperature resistance(° C) | 80 |
This page is Swivel Castors with double stop and elastic solid rubber wheel, part number L-IM-EGA-100-K-3-DSN.
You can find the detail information about specifications and dimensions on part number L-IM-EGA-100-K-3-DSN.
Configure
Basic Attributes
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Bolt Hole Length(mm)
Bolt hole width(mm)
Screw hole(mm)
panel thickness(mm)
Swivel Radius(mm)
fork strength(mm)
Overall height housing (to center axis)(mm)
Axle bore housing(mm)
Light width(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L-IM-EGA-080-K-3-DSN |
L-IM-EGA-125-K-3-DSN |
L-IM-EGA-160-K-3-DSN |
L-IM-EGA-200-K-3-DSN |
L-IM-EGA-250-K-3-DSV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Bolt Hole Length (mm) | Bolt hole width (mm) | Screw hole (mm) | panel thickness (mm) | Swivel Radius (mm) | fork strength (mm) | Overall height housing (to center axis) (mm) | Axle bore housing (mm) | Light width (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.25 € | 1 | 5 Days | 105 | 80 | 80 | 38 | 120 | 108 | 40 | 80 | 60 | 8.5 | 3.5 | 117 | 3.5 | 68 | 8 | 43 | 1.3 | ||
27.98 € | 1 | 4 Days | 105 | 80 | 125 | 40 | 200 | 155 | 40 | 80 | 60 | 8.5 | 3.5 | 117 | 3.5 | 92.5 | 10 | 53 | 1.95 | ||
46.58 € | 1 | 5 Days | 135 | 110 | 160 | 50 | 300 | 200 | 56 | 105 | 80 | 10.5 | 4 | 202 | 4 | 121 | 12 | 63 | 3.65 | ||
51.54 € | 1 | 5 Days | 135 | 110 | 200 | 50 | 400 | 245 | 56 | 105 | 80 | 10.5 | 4 | 202 | 4 | 145 | 12 | 63 | 4.1 | ||
87.29 € | 1 | 5 Days | 135 | 110 | 250 | 50 | 500 | 297 | 67 | 105 | 80 | 10.5 | 5 | 192 | 5 | 172.5 | 12 | 77 | 5.4 |