Swivel Castors with double stop and elastic solid rubber wheel (L-IM-EGA-100-K-3-DSN)

Swivel Castors with double stop and elastic solid rubber wheel L-IM-EGA-100-K-3-DSN

Click on this image to zoom in.

Click on this image to zoom in.

  • Swivel Castors with double stop and elastic solid rubber wheel L-IM-EGA-100-K-3-DSN
  • Swivel Castors with double stop and elastic solid rubber wheel L-IM-EGA-100-K-3-DSN
  • Swivel Castors with double stop and elastic solid rubber wheel L-IM-EGA-100-K-3-DSN

Product Details:

Manufacturer part number: L-IM-EGA-100-K-3-DSN

Brand: TORWEGGE

Price: 22.44

Delivery time: 5 Days


Technical Data:

Plate length: 105 mm

Plate width: 80 mm

Wheel diameter: 100 mm

Wheel width: 40 mm

Load capacity dynamic: 180 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L-IM-EGA-100-K-3-DSN

Part Number
L-IM-EGA-100-K-3-DSN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
panel thickness
(mm)
Swivel Radius
(mm)
fork strength
(mm)
Overall height housing (to center axis)
(mm)
Axle bore housing
(mm)
Light width
(mm)
Weight
(kg)

22.44 €

1 5 Days 10580100401801284080608.53.51173.5788431.6

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Wheel bearing Ball-bearing
Housing Series Type IM (LU/BU) Housing material RR Steel galvanized Material Description Housing Medium weight, pressed housing, galvanized
Surface coating galvanized Number of wheels [piece] 1 Clevis bearing type Clevis with double ball bearing
Clevis connection riveted Rim material Aluminum Tread material Elastic rubber
electrically conductive none Housing design drawn Clevis bearing seal Gasket ring red
Tread color Black Stop Type DS-N (double stop in the wake) Housing classification Medium weight housing IM
Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 80

This page is Swivel Castors with double stop and elastic solid rubber wheel, part number L-IM-EGA-100-K-3-DSN.
You can find the detail information about specifications and dimensions on part number L-IM-EGA-100-K-3-DSN.

Variation of this product

Part Number
L-IM-EGA-080-K-3-DSN
L-IM-EGA-125-K-3-DSN
L-IM-EGA-160-K-3-DSN
L-IM-EGA-200-K-3-DSN
L-IM-EGA-250-K-3-DSV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
panel thickness
(mm)
Swivel Radius
(mm)
fork strength
(mm)
Overall height housing (to center axis)
(mm)
Axle bore housing
(mm)
Light width
(mm)
Weight
(kg)

24.25 €

1 5 Days 1058080381201084080608.53.51173.5688431.3

27.98 €

1 4 Days 10580125402001554080608.53.51173.592.510531.95

46.58 €

1 5 Days 13511016050300200561058010.54202412112633.65

51.54 €

1 5 Days 13511020050400245561058010.54202414512634.1

87.29 €

1 5 Days 13511025050500297671058010.551925172.512775.4

Tech Support