Swivel Castors with double stop in the flow and polyamide wheel (L-IK-PALZ-125-R-3-DSV-GP)

Swivel Castors with double stop in the flow and polyamide wheel L-IK-PALZ-125-R-3-DSV-GP

Click on this image to zoom in.

Click on this image to zoom in.

  • Swivel Castors with double stop in the flow and polyamide wheel L-IK-PALZ-125-R-3-DSV-GP
  • Swivel Castors with double stop in the flow and polyamide wheel L-IK-PALZ-125-R-3-DSV-GP
  • Swivel Castors with double stop in the flow and polyamide wheel L-IK-PALZ-125-R-3-DSV-GP
  • Swivel Castors with double stop in the flow and polyamide wheel L-IK-PALZ-125-R-3-DSV-GP

Product Details:

Manufacturer part number: L-IK-PALZ-125-R-3-DSV-GP

Brand: TORWEGGE

Price: 27.98

Delivery time: 5 Days


Technical Data:

Plate length: 135 mm

Plate width: 110 mm

Wheel diameter: 125 mm

Wheel width: 35 mm

Load capacity dynamic: 300 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L-IK-PALZ-125-R-3-DSV-GP

Part Number
L-IK-PALZ-125-R-3-DSV-GP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Wheel bearing Housing Series Type Bolt Hole Length
(mm)
Bolt hole width
(mm)
Material Description Housing Screw hole
(mm)
panel thickness
(mm)
Clevis bearing type Clevis connection Rim material Swivel Radius
(mm)
electrically conductive Housing design Tread color Tread type fork strength
(mm)
Axle bore housing
(mm)
Light width
(mm)
Housing classification Weight
(kg)

27.98 €

1 5 Days 1351101253530015548Roller bearing-10580Sheet steel housing, galvanized11---Polyamide138--Whitecylindrical---Standard housing IL1.1

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Housing material RR Steel galvanized
Surface coating galvanized Number of wheels [piece] 1 Tread material Polyamide
Stop Type DS-V (double stop in the lead)

This page is Swivel Castors with double stop in the flow and polyamide wheel, part number L-IK-PALZ-125-R-3-DSV-GP.
You can find the detail information about specifications and dimensions on part number L-IK-PALZ-125-R-3-DSV-GP.

Variation of this product

Part Number
L-IM-PAM-250-K-3-DSV
L-IP-PALZ-250-G-3-DSV-GP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Wheel bearing Housing Series Type Bolt Hole Length
(mm)
Bolt hole width
(mm)
Material Description Housing Screw hole
(mm)
panel thickness
(mm)
Clevis bearing type Clevis connection Rim material Swivel Radius
(mm)
electrically conductive Housing design Tread color Tread type fork strength
(mm)
Axle bore housing
(mm)
Light width
(mm)
Housing classification Weight
(kg)

89.04 €

1 5 Days 1351102506070029767Ball-bearingIM (LU/BU)10580Medium weight, pressed housing, galvanized10.54--Polyamide192nonedrawnWhite-41263Medium weight housing IM5.25

87.24 €

1 5 Days 1751752505845029070BearingIP (LL/LB (air)140140---Clevis with double ball bearingriveted-195nonedrawn-----Standard housing IL4.8

Tech Support