Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
L-IM-EPUA-250-K-3-DSV |
L-IM-EPUK-250-K-3-DSV |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate width (mm) | Wheel width (mm) | Load capacity dynamic (kg) | Rim material | Housing design | Tread color | Light width (mm) | Housing classification | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
126.57 € | 1 | 5 Days | 105 | 50 | 700 | Aluminum | - | Blue | - | Medium weight housing IM | 5.1 | ||
100.84 € | 1 | 5 Days | 110 | 60 | 500 | Polyamide | drawn | Blue-Purple | 77 | - | 5.3 |
Loading...
Plate length(mm) | 135 | Wheel diameter(mm) | 250 | overall height(mm) | 297 |
---|---|---|---|---|---|
Discharge swivel castor(mm) | 67 | Rolls and case type | Steering housing | Mounting type | Mounting plate |
Wheel bearing | Ball-bearing | Housing Series Type | IM (LU/BU) | Bolt Hole Length(mm) | 105 |
Housing material RR | Steel galvanized | Bolt hole width(mm) | 80 | Material Description Housing | Medium weight, pressed housing, galvanized |
Surface coating | galvanized | Screw hole(mm) | 10.5 | panel thickness(mm) | 5 |
Number of wheels [piece] | 1 | Tread material | Elastic polyurethane | Swivel Radius(mm) | 192 |
electrically conductive | none | fork strength(mm) | 5 | Stop Type | DS-V (double stop in the lead) |
Axle bore housing(mm) | 12 |
Configure
Basic Attributes
Plate width(mm)
Wheel width(mm)
Load capacity dynamic(kg)
Rim material
Housing design
Tread color
Light width(mm)
Housing classification
Filter by standard shipping days
Optional Attributes