Ladder with wheel made of thermoplastic rubber, with cone ball bearing (Part Numbers)

Ladder with wheel made of thermoplastic rubber, with cone ball bearing

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Rolls and case type: Fixed bracket, Steering housing
・Housing material RR: Steel, Steel galvanized
・Tread material: Thermoplastic
・Tread color: Grey
・Wheel diameter(mm): 50
・Wheel width(mm): 18
・Load capacity dynamic(kg): 40

Thermoplastic rubber wheels with cone ball bearings
Housing:
Spring-loaded locking rollers for ladders.

Total spring pressure 17 kg, for 1 mm = 1.5 kg
When stepping on the mobile ladder, the rollers automatically press in so that the ladder rails are firmly on the ground.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L-1265-50-LENK

Part Number
L-1265-50-LENK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rolls and case type Housing material RR Weight
(kg)

15.14 €

1 4 Days Steering housingSteel galvanized0.35

Loading...

  1. 1

Basic information

Plate length(mm) 59.5 Plate width(mm) 48 Wheel diameter(mm) 50
Wheel width(mm) 18 Load capacity dynamic(kg) 40 overall height(mm) 150
Mounting type Mounting plate Bolt Hole Length(mm) 38 Bolt hole width(mm) 22.5
Surface coating galvanized Screw hole(mm) 5.3 Tread material Thermoplastic
electrically conductive none Tread color Grey Tread type crowned

This page is Ladder with wheel made of thermoplastic rubber, with cone ball bearing, part number L-1265-50-LENK.
You can find the detail information about specifications and dimensions on part number L-1265-50-LENK.

Variation of this product

Part Number
B-1260-50-BOCK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rolls and case type Housing material RR Weight
(kg)

12.97 €

1 4 Days Fixed bracketSteel0.262

Tech Support