Castors, with two ball bearings (CF-305-120)

Castors, with two ball bearings CF-305-120

Click on this image to zoom in.

Click on this image to zoom in.

  • Castors, with two ball bearings CF-305-120
  • Castors, with two ball bearings CF-305-120
  • Castors, with two ball bearings CF-305-120
  • Castors, with two ball bearings CF-305-120

Product Details:

Manufacturer part number: CF-305-120

Brand: TORWEGGE

Price: 42.62

Delivery time: 4 Days


Technical Data:

Wheel diameter: 117 mm

Wheel width: 28 mm

Load capacity dynamic: 450 kg

Weight: 1.89 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CF-305-120

Part Number
CF-305-120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
Weight
(kg)

42.62 €

1 4 Days 117284501.89

Loading...

  1. 1

Basic information

Wheel bearing Ball-bearing Surface coating galvanized Rim material Steel
Tread material Steel

This page is Castors, with two ball bearings, part number CF-305-120.
You can find the detail information about specifications and dimensions on part number CF-305-120.

Variation of this product

Part Number
CF-305-100
CF-305-160
CF-305-200
CF-315-100
CF-315-120
CF-315-160
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
Weight
(kg)

35.38 €

1 4 Days 98284251.312

80.92 €

1 20 Days 157315754.19

102.30 €

1 4 Days 197316256.88

36.05 €

1 4 Days 98284251.35

42.62 €

1 4 Days 117284501.983

75.87 €

1 4 Days 157335754.34

Tech Support