Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-1240-32-VE20
Part Number
|
---|
B-1240-32-VE20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Rolls and case type | Mounting type | Wheel bearing | Bolt Hole Length (mm) | Housing material RR | Surface coating | Screw hole (mm) | Number of wheels [piece] | Rim material | Tread material | electrically conductive | Housing design | Tread color | Tread type | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.33 € | 1 | 5 Days | 52 | 25 | 32 | 18 | 40 | 35 | Fixed bracket | Mounting plate | Bearing | 39 | - | - | 4.5 | - | - | Plastic | - | - | Black | - | -20 | 80 | 1 |
Loading...
This page is Box Castors as a set, part number B-1240-32-VE20.
You can find the detail information about specifications and dimensions on part number B-1240-32-VE20.
Configure
Basic Attributes
Housing material RR
Surface coating
Number of wheels [piece]
Rim material
electrically conductive
Housing design
Tread type
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Rolls and case type
Mounting type
Wheel bearing
Bolt Hole Length(mm)
Screw hole(mm)
Tread material
Tread color
Min. temperature resistance(° C)
Max. temperature resistance(° C)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B-1240-15-VE30 |
B-1240-25-VE30 |
B-1240-30-SOFT-VE30 |
B-1240-38-VE20 |
B-1240-45-VE20 |
B-1240-50-SOFT-VE30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Rolls and case type | Mounting type | Wheel bearing | Bolt Hole Length (mm) | Housing material RR | Surface coating | Screw hole (mm) | Number of wheels [piece] | Rim material | Tread material | electrically conductive | Housing design | Tread color | Tread type | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.67 € | 1 | 5 Days | 30 | 16 | 15 | 12 | 20 | 17 | Fixed bracket | Mounting plate | Bearing | 21 | - | - | 4.2 | - | - | Plastic | - | - | Black | - | -20 | 80 | 0.5 | ||
30.28 € | 1 | 5 Days | 41 | 18 | 25 | 13 | 20 | 29 | Fixed bracket | Mounting plate | Bearing | 30 | Steel galvanized | galvanized | 4.2 | 1 | - | Plastic | none | drawn | Black | cylindrical | -20 | 80 | 0.66 | ||
61.68 € | 1 | 5 Days | 46 | 20 | 30 | 14 | 35 | 33 | Fixed bracket | Mounting plate and wheel lock | - | 35 | - | - | 5.2 | - | - | Thermoplastic | - | - | Grey | - | -20 | 60 | 1 | ||
27.28 € | 1 | 5 Days | 68 | 24 | 38 | 18 | 45 | 45 | Fixed bracket | Mounting plate | Bearing | 54 | Steel galvanized | galvanized | 6.2 | 1 | - | Plastic | none | drawn | Black | cylindrical | -20 | 80 | 1.12 | ||
26.35 € | 1 | 5 Days | 68 | 24 | 45 | 18 | 45 | 49 | Fixed bracket | Mounting plate | Bearing | 54 | - | - | 6.2 | - | - | Plastic | - | - | Black | - | -20 | 80 | 1.3 | ||
83.67 € | 1 | 4 Days | 68 | 25 | 50 | 18 | 50 | 51 | Fixed bracket | Mounting plate and wheel lock | - | 54 | - | - | 6.2 | - | - | Thermoplastic | - | - | Grey | - | -20 | 60 | 1.8 |