Box Castors as a set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-1230-13-VE30
B-1240-15-VE30
B-1240-25-VE30
B-1240-30-SOFT-VE30
B-1240-32-VE20
B-1240-38-VE20
B-1240-45-VE20
B-1240-50-SOFT-VE30
B-1240-50-VE20
B-1245-30-VE30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Rolls and case type Mounting type Wheel bearing Bolt Hole Length
(mm)
Housing material RR Surface coating Screw hole
(mm)
Number of wheels [piece] Rim material Tread material electrically conductive Housing design Tread color Tread type Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

21.77 €

1 20 Days --13141512Fixed bracketMounting plate-20Steel galvanizedgalvanized2.41--nonedrawn-cylindrical-20800.21

31.67 €

1 5 Days 301615122017Fixed bracketMounting plateBearing21--4.2--Plastic--Black--20800.5

30.28 €

1 5 Days 411825132029Fixed bracketMounting plateBearing30Steel galvanizedgalvanized4.21-PlasticnonedrawnBlackcylindrical-20800.66

61.68 €

1 5 Days 462030143533Fixed bracketMounting plate and wheel lock-35--5.2--Thermoplastic--Grey--20601

30.33 €

1 5 Days 522532184035Fixed bracketMounting plateBearing39--4.5--Plastic--Black--20801

27.28 €

1 5 Days 682438184545Fixed bracketMounting plateBearing54Steel galvanizedgalvanized6.21-PlasticnonedrawnBlackcylindrical-20801.12

26.35 €

1 5 Days 682445184549Fixed bracketMounting plateBearing54--6.2--Plastic--Black--20801.3

83.67 €

1 4 Days 682550185051Fixed bracketMounting plate and wheel lock-54--6.2--Thermoplastic--Grey--20601.8

27.91 €

1 20 Days 682450195051Fixed bracketMounting plateBearing54Steel galvanizedgalvanized6.21-PlasticnonedrawnBlackcrowned-20801.2

38.53 €

1 20 Days --30143532-Mounting plate------PlasticPlastic----20601.08

Loading...

  1. 1

Tech Support