Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PAHU-082-54-K17 |
PAHU-082-54-K20 |
PAHU-082-54-K20-EL58 |
PAHU-082-54-K25 |
PAHU-082-54-K25-EL58 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | Wheel bearing | Rim material | Tread material | Tread color | Tread type | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.21 € | 1 | 5 Days | 82 | 54 | 600 | Ball-bearing | Polyamide | Polyamide | White | crowned | -25 | 80 | 0.35 | ||
12.21 € | 1 | 5 Days | 82 | 54 | 600 | Ball-bearing | Polyamide | Polyamide | White | crowned | -25 | 80 | 0.4 | ||
10.72 € | 1 | 5 Days | 82 | 54 | 600 | Ball-bearing | Polyamide | Polyamide | White | crowned | -25 | 80 | 0.4 | ||
12.21 € | 1 | 5 Days | 82 | 54 | 600 | Ball-bearing | Polyamide | Polyamide | White | crowned | -25 | 80 | 0.36 | ||
11.76 € | 1 | 5 Days | 82 | 54 | 600 | Ball-bearing | Polyamide | Polyamide | White | crowned | -25 | 80 | 0.36 |
Loading...
Configure
Basic Attributes
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
Wheel bearing
Rim material
Tread material
Tread color
Tread type
Min. temperature resistance(° C)
Max. temperature resistance(° C)
Filter by standard shipping days
Optional Attributes