Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
EPHS-085-100-K17 |
EPHS-085-100-K20 |
EPHS-085-100-K25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | Wheel bearing | Rim material | Tread material | Tread color | Tread type | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.83 € | 1 | 5 Days | 85 | 100 | 950 | Ball-bearing | Steel | Elastic polyurethane | Blue | cylindrical | -25 | 80 | 1.5 | ||
38.09 € | 1 | 5 Days | 85 | 100 | 950 | Ball-bearing | Steel | Elastic polyurethane | Blue | cylindrical | -25 | 80 | 1.45 | ||
38.38 € | 1 | 5 Days | 85 | 100 | 950 | Ball-bearing | Steel | Elastic polyurethane | Blue | cylindrical | -25 | 80 | 1.42 |
Loading...
Configure
Basic Attributes
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
Wheel bearing
Rim material
Tread material
Tread color
Tread type
Min. temperature resistance(° C)
Max. temperature resistance(° C)
Filter by standard shipping days
Optional Attributes