Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PAHU-070-66-K20-2RS
Part Number
|
---|
PAHU-070-66-K20-2RS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | Wheel bearing | Rim material | Tread material | Tread color | Tread type | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.73 € | 1 | 5 Days | 70 | 66 | 600 | Ball-bearing | Polyamide | Polyamide | White | cylindrical | -25 | 80 | 0.4 |
Loading...
This page is Lift trucks roller, part number PAHU-070-66-K20-2RS.
You can find the detail information about specifications and dimensions on part number PAHU-070-66-K20-2RS.
Configure
Basic Attributes
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
Wheel bearing
Rim material
Tread material
Tread color
Tread type
Min. temperature resistance(° C)
Max. temperature resistance(° C)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
EPHS-082-70-K17 |
EPHS-082-70-K25 |
EPHS-082-90-K17 |
PAHU-080-60-K17 |
PAHU-080-60-K20 |
PAHU-080-60-K20-EL64 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | Wheel bearing | Rim material | Tread material | Tread color | Tread type | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.86 € | 1 | 5 Days | 82 | 70 | 700 | Ball-bearing | Steel | Elastic polyurethane | Blue | cylindrical | -25 | 80 | 1.08 | ||
31.40 € | 1 | 5 Days | 82 | 70 | 700 | Ball-bearing | Steel | Elastic polyurethane | Blue | cylindrical | -25 | 80 | 1 | ||
31.59 € | 1 | 5 Days | 82 | 90 | 850 | Ball-bearing | Steel | Elastic polyurethane | Blue | cylindrical | -25 | 80 | 1.4 | ||
12.12 € | 1 | 5 Days | 80 | 60 | 600 | Ball-bearing | Polyamide | Polyamide | White | crowned | -25 | 80 | 0.45 | ||
12.12 € | 1 | 5 Days | 80 | 60 | 600 | Ball-bearing | Polyamide | Polyamide | White | crowned | -25 | 80 | 0.4 | ||
9.42 € | 1 | 5 Days | 80 | 60 | 600 | Ball-bearing | Polyamide | Polyamide | White | crowned | -25 | 80 | 0.41 |