Locking rollers with polyamide wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FSR-RF-1000-3

Part Number
FSR-RF-1000-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

66.52 €

1 4 Days

Loading...

  1. 1

Basic information

Plate length(mm) 95 Plate width(mm) 95 Wheel diameter(mm) 75
Wheel width(mm) 55 Load capacity dynamic(kg) 670 Discharge swivel castor(mm) 65.5
Mounting type Mounting plate Bolt Hole Length(mm) 70 Housing material RR Cast iron
Bolt hole width(mm) 70 Screw hole(mm) 9.5 Weight(kg) 2.06

This page is Locking rollers with polyamide wheel, part number FSR-RF-1000-3.
You can find the detail information about specifications and dimensions on part number FSR-RF-1000-3.

Tech Support