Stainless steel pulley (CF-310I-80S)

Stainless steel pulley CF-310I-80S

Click on this image to zoom in.

Click on this image to zoom in.

  • Stainless steel pulley CF-310I-80S
  • Stainless steel pulley CF-310I-80S
  • Stainless steel pulley CF-310I-80S
  • Stainless steel pulley CF-310I-80S

Product Details:

Manufacturer part number: CF-310I-80S

Brand: TORWEGGE

Price: 71.51

Delivery time: 4 Days


Technical Data:

Wheel diameter: 78 mm

Wheel width: 24 mm

Load capacity dynamic: 200 kg

Surface coating: Bright steel

Weight: 0.65 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CF-310I-80S

Part Number
CF-310I-80S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
Surface coating Weight
(kg)

71.51 €

1 4 Days 7824200Bright steel0.65

Loading...

  1. 1

Basic information

Wheel bearing Ball-bearing Rim material Stainless Steel Tread material Stainless Steel

This page is Stainless steel pulley, part number CF-310I-80S.
You can find the detail information about specifications and dimensions on part number CF-310I-80S.

Variation of this product

Part Number
CF-310I-160
CF-310I-200
CF-310I-60
CF-315I-120
CF-315I-140
CF-315I-160
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
Surface coating Weight
(kg)

241.17 €

1 20 Days 15725290Bright steel3.23

297.77 €

1 20 Days 19725330Bright steel5.25

68.02 €

1 4 Days 6016.5100Without0.326

175.87 €

1 4 Days 11728450Bright steel1.97

229.32 €

1 20 Days 13733550Bright steel3.09

272.17 €

1 20 Days 15733575Bright steel4.5

Tech Support