Stainless steel swivel Castors with back hole and thermoplastic wheel (L-AV-TPGK-075-G-1)

Stainless steel swivel Castors with back hole and thermoplastic wheel L-AV-TPGK-075-G-1

Click on this image to zoom in.

Click on this image to zoom in.

  • Stainless steel swivel Castors with back hole and thermoplastic wheel L-AV-TPGK-075-G-1
  • Stainless steel swivel Castors with back hole and thermoplastic wheel L-AV-TPGK-075-G-1

Product Details:

Manufacturer part number: L-AV-TPGK-075-G-1

Brand: TORWEGGE

Price: 12.39

Delivery time: 4 Days


Technical Data:

Wheel diameter: 75 mm

Wheel width: 25 mm

Load capacity dynamic: 60 kg

overall height: 101 mm

Discharge swivel castor: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L-AV-TPGK-075-G-1

Part Number
L-AV-TPGK-075-G-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Wheel bearing Housing material RR Surface coating Bolt hole Ø
(mm)
Number of wheels [piece] Clevis bearing type Clevis connection Swivel Radius
(mm)
electrically conductive Housing design Clevis bearing seal Tread type Bearing shell type Housing classification Weight
(kg)

12.39 €

1 4 Days 75256010125BearingStainless SteelWithout121Clevis with double ball bearingriveted-nonedrawnwithout gasket ringcylindricalnot hardenedStainless steel apparatus castors AV0.198

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Baack hole Rim material Polypropylene
Tread material Thermoplastic

This page is Stainless steel swivel Castors with back hole and thermoplastic wheel, part number L-AV-TPGK-075-G-1.
You can find the detail information about specifications and dimensions on part number L-AV-TPGK-075-G-1.

Variation of this product

Part Number
L-AV-TPGK-050-G-1
L-AV-TPGK-100-G-1
L-IV-TPBK-080-K-1
L-IV-TPBK-100-K-1
L-IV-TPBK-125-K-1
L-IV-TPBK-160-K-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Wheel bearing Housing material RR Surface coating Bolt hole Ø
(mm)
Number of wheels [piece] Clevis bearing type Clevis connection Swivel Radius
(mm)
electrically conductive Housing design Clevis bearing seal Tread type Bearing shell type Housing classification Weight
(kg)

11.40 €

1 4 Days 5018407026BearingStainless Steel-121---none-without gasket ringcylindrical-Stainless steel apparatus castors AV0.138

21.81 €

1 4 Days 100328013335BearingStainless SteelWithout121---nonedrawnwithout gasket ringcrownednot hardenedStainless steel apparatus castors AV0.376

18.83 €

1 5 Days 80308010832---12---72none----Stainless steel standard series IV0.42

19.75 €

1 5 Days 100309012832---12---82-----Stainless steel standard series IV0.48

21.67 €

1 5 Days 1253510015532---12---94.5-----Stainless steel standard series IV0.58

42.85 €

1 5 Days 1604018019752---12---132-----Stainless steel standard series IV1.25

Tech Support