Stainless steel swivel Castors with back hole and double stop (L-IV-PALB-200-G-1-DSN)

Stainless steel swivel Castors with back hole and double stop L-IV-PALB-200-G-1-DSN

Click on this image to zoom in.

Click on this image to zoom in.

  • Stainless steel swivel Castors with back hole and double stop L-IV-PALB-200-G-1-DSN
  • Stainless steel swivel Castors with back hole and double stop L-IV-PALB-200-G-1-DSN
  • Stainless steel swivel Castors with back hole and double stop L-IV-PALB-200-G-1-DSN

Product Details:

Manufacturer part number: L-IV-PALB-200-G-1-DSN

Brand: TORWEGGE

Price: 57.22

Delivery time: 5 Days


Technical Data:

Wheel diameter: 200 mm

Wheel width: 50 mm

Load capacity dynamic: 270 kg

overall height: 240 mm

Discharge swivel castor: 49 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L-IV-PALB-200-G-1-DSN

Part Number
L-IV-PALB-200-G-1-DSN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Bolt hole Ø
(mm)
Clevis bearing type Rim material Tread material Swivel Radius
(mm)
electrically conductive Stop Type Weight
(kg)

57.22 €

1 5 Days 200502702404912.5Clevis with double ball bearingPolyamidePolyamide150none-1.79

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Baack hole Housing classification Stainless steel standard series IV

This page is Stainless steel swivel Castors with back hole and double stop, part number L-IV-PALB-200-G-1-DSN.
You can find the detail information about specifications and dimensions on part number L-IV-PALB-200-G-1-DSN.

Variation of this product

Part Number
L-IV-PALB-080-G-1-DSN
L-IV-PALB-100-G-1-DSN
L-IV-PALB-125-G-1-DSN
L-IV-PALZ-160-G-1-DSN
L-IV-PPBL-080-K-1-DSN
L-IV-PPBL-100-K-1-DSN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Bolt hole Ø
(mm)
Clevis bearing type Rim material Tread material Swivel Radius
(mm)
electrically conductive Stop Type Weight
(kg)

24.17 €

1 5 Days 80301301083212-PolyamidePolyamide111none-0.51

24.70 €

1 5 Days 100351301283212-PolyamidePolyamide111none-0.552

31.57 €

1 5 Days 125351301553212-PolyamidePolyamide114none-0.765

51.93 €

1 5 Days 160402701975212-PolyamidePolyamide150none-1.36

26.15 €

1 5 Days 80301301083212-PolypropylenePolypropylene111none-0.6

27.57 €

1 5 Days 100301301283212-PolypropylenePolypropylene111none-0.65

Tech Support