Stainless steel swivel Castors with polyurethane wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IV-PUBK-080-K-3
L-IV-PUBK-100-K-3
L-IV-PUBK-125-K-3
L-IV-PUBK-160-K-3
L-IV-PUBK-200-K-3
L-MV-PUZK-080-K-3
L-MV-PUZK-100-K-3
L-MV-PUZK-125-K-3
L-MV-PUZK-150-K-3
L-MV-PUZK-200-K-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Housing Series Type Bolt Hole Length
(mm)
Housing material RR Bolt hole width
(mm)
Screw hole
(mm)
Swivel Radius
(mm)
electrically conductive Housing classification Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

20.13 €

1 5 Days 10080803010010832IV (LF/BF)80Stainless Steel60972-Stainless steel standard series IV--0.55

21.52 €

1 4 Days 100801003013012832IV (LF/BF)80Stainless Steel60982-Stainless steel standard series IV--0.65

23.25 €

1 4 Days 100801253513015532IV (LF/BF)80Stainless Steel60994.5noneStainless steel standard series IV--0.87

48.21 €

1 4 Days 1301061604025019752IV (LF/BF)105Stainless Steel8011132-Stainless steel standard series IV--1.8

55.64 €

1 5 Days 1301062005027024049IV (LF/BF)105Stainless Steel8011149-Stainless steel standard series IV--2.1

59.08 €

1 5 Days 10084803515010847MV (LNC/BNC)80-60987noneHeavy stainless steel MV series-20800.754

60.98 €

1 5 Days 100841003520012847MV (LNC/BNC)80-60997noneHeavy stainless steel MV series-20800.904

66.34 €

1 5 Days 100841254025015652MV (LNC/BNC)80-609114.5noneHeavy stainless steel MV series-20801.216

113.62 €

1 5 Days 1321101504540019560MV (LNC/BNC)105-8012135noneHeavy stainless steel MV series-20802.3

120.01 €

1 5 Days 1321102005050024359MV (LNC/BNC)105-8012159noneHeavy stainless steel MV series-20802.85

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Wheel bearing Ball bearing VA
Rim material Polyamide Tread material Polyurethane Tread color Blue

Tech Support