Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-IV-PUBK-100-K-3
Part Number
|
---|
L-IV-PUBK-100-K-3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Housing Series Type | Bolt Hole Length (mm) | Housing material RR | Bolt hole width (mm) | Screw hole (mm) | Swivel Radius (mm) | electrically conductive | Housing classification | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.52 € | 1 | 4 Days | 100 | 80 | 100 | 30 | 130 | 128 | 32 | IV (LF/BF) | 80 | Stainless Steel | 60 | 9 | 82 | - | Stainless steel standard series IV | - | - | 0.65 |
Loading...
Rolls and case type | Steering housing | Mounting type | Mounting plate | Wheel bearing | Ball bearing VA |
---|---|---|---|---|---|
Rim material | Polyamide | Tread material | Polyurethane | Tread color | Blue |
This page is Stainless steel swivel Castors with polyurethane wheel, part number L-IV-PUBK-100-K-3.
You can find the detail information about specifications and dimensions on part number L-IV-PUBK-100-K-3.
Configure
Basic Attributes
electrically conductive
Min. temperature resistance(° C)
Max. temperature resistance(° C)
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Housing Series Type
Bolt Hole Length(mm)
Housing material RR
Bolt hole width(mm)
Screw hole(mm)
Swivel Radius(mm)
Housing classification
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L-IV-PUBK-080-K-3 |
L-IV-PUBK-125-K-3 |
L-IV-PUBK-160-K-3 |
L-IV-PUBK-200-K-3 |
L-MV-PUZK-080-K-3 |
L-MV-PUZK-100-K-3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Housing Series Type | Bolt Hole Length (mm) | Housing material RR | Bolt hole width (mm) | Screw hole (mm) | Swivel Radius (mm) | electrically conductive | Housing classification | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.13 € | 1 | 5 Days | 100 | 80 | 80 | 30 | 100 | 108 | 32 | IV (LF/BF) | 80 | Stainless Steel | 60 | 9 | 72 | - | Stainless steel standard series IV | - | - | 0.55 | ||
23.25 € | 1 | 4 Days | 100 | 80 | 125 | 35 | 130 | 155 | 32 | IV (LF/BF) | 80 | Stainless Steel | 60 | 9 | 94.5 | none | Stainless steel standard series IV | - | - | 0.87 | ||
48.21 € | 1 | 4 Days | 130 | 106 | 160 | 40 | 250 | 197 | 52 | IV (LF/BF) | 105 | Stainless Steel | 80 | 11 | 132 | - | Stainless steel standard series IV | - | - | 1.8 | ||
55.64 € | 1 | 5 Days | 130 | 106 | 200 | 50 | 270 | 240 | 49 | IV (LF/BF) | 105 | Stainless Steel | 80 | 11 | 149 | - | Stainless steel standard series IV | - | - | 2.1 | ||
59.08 € | 1 | 5 Days | 100 | 84 | 80 | 35 | 150 | 108 | 47 | MV (LNC/BNC) | 80 | - | 60 | 9 | 87 | none | Heavy stainless steel MV series | -20 | 80 | 0.754 | ||
60.98 € | 1 | 5 Days | 100 | 84 | 100 | 35 | 200 | 128 | 47 | MV (LNC/BNC) | 80 | - | 60 | 9 | 97 | none | Heavy stainless steel MV series | -20 | 80 | 0.904 |