Manufacturer part number: L-IV-PPBL-080-K-3
Brand: TORWEGGE
Price: 18.57 €
Delivery time: 5 Days
Plate length: 100 mm
Plate width: 80 mm
Wheel diameter: 80 mm
Wheel width: 30 mm
Load capacity dynamic: 130 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-IV-PPBL-080-K-3
Part Number
|
---|
L-IV-PPBL-080-K-3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Bolt Hole Length (mm) | Bolt hole width (mm) | Screw hole (mm) | Swivel Radius (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.57 € | 1 | 5 Days | 100 | 80 | 80 | 30 | 130 | 108 | 32 | 80 | 60 | 9 | 72 | 0.5 |
Loading...
Rolls and case type | Steering housing | Mounting type | Mounting plate | Wheel bearing | Ball-bearing |
---|---|---|---|---|---|
Housing Series Type | IV (LF/BF) | Housing material RR | Stainless Steel | Rim material | Polypropylene |
Tread material | Polypropylene | electrically conductive | none | Tread color | White |
Housing classification | Stainless steel standard series IV |
This page is Stainless steel swivel Castors with polypropylene wheel, part number L-IV-PPBL-080-K-3.
You can find the detail information about specifications and dimensions on part number L-IV-PPBL-080-K-3.
Configure
Basic Attributes
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Bolt Hole Length(mm)
Bolt hole width(mm)
Screw hole(mm)
Swivel Radius(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L-IV-PPBL-100-K-3 |
L-IV-PPBL-125-K-3 |
L-IV-PPBL-160-K-3 |
L-IV-PPBL-200-K-3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Bolt Hole Length (mm) | Bolt hole width (mm) | Screw hole (mm) | Swivel Radius (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.62 € | 1 | 4 Days | 100 | 80 | 100 | 30 | 130 | 128 | 32 | 80 | 60 | 9 | 82 | 0.532 | ||
20.61 € | 1 | 5 Days | 100 | 80 | 125 | 35 | 130 | 155 | 32 | 80 | 60 | 9 | 94.5 | 0.618 | ||
42.86 € | 1 | 5 Days | 130 | 106 | 160 | 40 | 270 | 197 | 52 | 105 | 80 | 11 | 132 | 1.3 | ||
47.74 € | 1 | 5 Days | 130 | 106 | 200 | 50 | 270 | 240 | 49 | 105 | 80 | 11 | 149 | 1.73 |