Stainless steel swivel Castors with polyamide wheel

Stainless steel swivel Castors with polyamide wheel

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Rolls and case type: Steering housing
・Rim material: Polyamide
・Tread material: Polyamide
・Wheel diameter(mm): 80-200
・Wheel width(mm): 30-50
・Load capacity dynamic(kg): 130-1000

[Features]
castor series HV:
・extra heavy stainless steel housing
・fork head with double ball bearing
・all mounted parts are resistant to rust and acid
・(old designation: RLP/...)
castor series IV:
・standard stainless steel housing
・fork head with double ball bearing
・all mounted parts are resistant to rust and acid
・(old designation: RFL/...)
castor series MV:
・extra heavy stainless steel housing
・fork head with double ball bearing
・all mounted parts are resistant to rust and acid
・(old designation: LNC/..)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-HV-PAM-125-K-3
L-HV-PAM-125-K-3-DSV
L-HV-PAM-150-K-3
L-HV-PAM-150-K-3-DSV
L-HV-PAM-200-K-3
L-HV-PAM-200-K-3-DSV
L-IV-PALB-080-G-3
L-IV-PALB-100-G-3
L-IV-PALB-125-G-3
L-IV-PALB-125-G-3-GP
L-IV-PALB-200-G-3
L-IV-PALK-080-R-3-EC
L-IV-PALK-100-R-3-EC
L-IV-PALK-125-R-3-EC
L-IV-PALZ-160-G-3
L-IV-PAM-150-K-3-EC
L-IV-PAM-200-K-3-EC
L-MV-PAM-080-K-3
L-MV-PAM-100-K-3
L-MV-PAM-125-K-3
L-MV-PAM-150-K-3
L-MV-PAM-200-K-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Wheel bearing Housing Series Type Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
Number of wheels [piece] Rim material Tread material Swivel Radius
(mm)
electrically conductive Housing classification Weight
(kg)

143.13 €

1 5 Days 1401101254040017845--10580----107.5-Heavy stainless steel series HV3.2

180.45 €

1 5 Days 1401101254040017845--10580----129-Heavy stainless steel series HV3.6

157.02 €

1 5 Days 1401101504570021152--10580------Heavy stainless steel series HV3.7

204.56 €

1 5 Days 1411111504570021154.5--10580----130-Heavy stainless steel series HV4.1

167.11 €

1 5 Days 14011020050100025058--10580------Heavy stainless steel series HV4.35

215.29 €

1 5 Days 14011020050100025060.5--10580----160.5-Heavy stainless steel series HV4.75

15.79 €

1 5 Days 10080803313010832-IV (LF/BF)8060----72-Stainless steel standard series IV0.5

17.72 €

1 5 Days 100801003513012832-IV (LF/BF)8060----82-Stainless steel standard series IV0.54

21.23 €

1 4 Days 100801253513015532-IV (LF/BF)8060----94.5-Stainless steel standard series IV0.75

39.68 €

1 5 Days 1341101253620016047-IV (LF/BF)10580----109.5-Stainless steel standard series IV1.24

42.33 €

1 5 Days 1301062005027024049-IV (LF/BF)10580----149-Stainless steel standard series IV1.8

23.72 €

1 5 Days 10080803013010832-IV (LF/BF)80608-PolyamidePolyamide72electrically conductiveStainless steel standard series IV0.6

29.91 €

1 5 Days 100801003513012832-IV (LF/BF)80608-PolyamidePolyamide82electrically conductiveStainless steel standard series IV0.65

36.65 €

1 4 Days 100801254013015532-IV (LF/BF)806010-PolyamidePolyamide94.5electrically conductiveStainless steel standard series IV0.89

38.37 €

1 5 Days 1301061604027019752-IV (LF/BF)10580----132-Stainless steel standard series IV1.28

96.93 €

1 5 Days 1301061504527019552-IV (LF/BF)1058012-PolyamidePolyamide132electrically conductiveStainless steel standard series IV1.92

125.53 €

1 5 Days 1301062005027024549Ball-bearingIV (LF/BF)10580121PolyamidePolyamide149electrically conductiveStainless steel standard series IV2.22

55.89 €

1 4 Days 10084803520010847--8060----87-Heavy stainless steel MV series0.73

57.38 €

1 5 Days 100841003530012847--8060----97-Heavy stainless steel MV series0.88

66.34 €

1 5 Days 100841254030015652--8060----114.5-Heavy stainless steel MV series1.15

105.08 €

1 5 Days 1321101504570019560--10580----135-Heavy stainless steel MV series2.52

112.56 €

1 5 Days 1321102005070024359--10580----159-Heavy stainless steel MV series2.4

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate

Tech Support