Stainless steel swivel Castors with plate attachment, polyamide wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-AV-PAA-050-G-3
L-AV-PAA-075-G-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Weight
(kg)

7.37 €

1 5 Days 50184070250.12

13.05 €

1 5 Days 752560101260.18

Loading...

  1. 1

Basic information

Plate length(mm) 60 Plate width(mm) 60 Rolls and case type Steering housing
Mounting type Mounting plate Bolt Hole Length(mm) 45 Bolt hole width(mm) 45
Housing classification Stainless steel apparatus castors AV

Tech Support