Stainless steel swivel Castors with plate attachment and double stop, polyamide wheel

Stainless steel swivel Castors with plate attachment and double stop, polyamide wheel
[Specifications]
・Rolls and case type: Steering housing
・Housing classification: Stainless steel apparatus castors AV
・Wheel diameter(mm): 50, 75
・Wheel width(mm): 18, 25
・Load capacity dynamic(kg): 40, 75
・Stop Type: DS-N (double stop in the wake)

[Features]
・castor series AV:
・lightweight stainless steel housing
・fork head with double ball bearing
・all mounted parts are resistant to rust and acid
・(old designation: RFL/GL for polyamide wheel with plain bearing or RFL/PTG for thermoplastic with bearing plain bearing)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-AV-PAA-050-G-3-DSN
L-AV-PAA-075-G-3-DSN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Weight
(kg)

11.76 €

1 5 Days 50184070250.19

19.76 €

1 5 Days 752575101260.24

Loading...

  1. 1

Basic information

Plate length(mm) 60 Plate width(mm) 60 Rolls and case type Steering housing
Mounting type Mounting plate Bolt Hole Length(mm) 45 Bolt hole width(mm) 45
Stop Type DS-N (double stop in the wake) Housing classification Stainless steel apparatus castors AV

Tech Support