Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
L-AV-PAA-050-G-1-DSN |
L-AV-PAA-075-G-1-DSN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|
10.29 € | 1 | 5 Days | 50 | 18 | 40 | 70 | 0.18 | ||
18.64 € | 1 | 5 Days | 75 | 25 | 60 | 101 | 0.16 |
Loading...
Discharge swivel castor(mm) | 26 | Rolls and case type | Steering housing | Mounting type | Baack hole |
---|---|---|---|---|---|
Wheel bearing | Bearing | Bolt hole Ø(mm) | 12 | Rim material | Polyamide |
Tread material | Plastic | Tread color | Black | Stop Type | DS-N (double stop in the wake) |
Housing classification | Stainless steel apparatus castors AV |