Stainless steel swivel Castors with double stop and bolt hole, polyamide wheel (L-IV-PALK-080-R-1-DSN-EC)

Stainless steel swivel Castors with double stop and bolt hole, polyamide wheel L-IV-PALK-080-R-1-DSN-EC

Product Details:

Manufacturer part number: L-IV-PALK-080-R-1-DSN-EC

Brand: TORWEGGE

Price: 31.98

Delivery time: 5 Days


Technical Data:

Wheel diameter: 80 mm

Wheel width: 35 mm

Load capacity dynamic: 130 kg

overall height: 108 mm

Discharge swivel castor: 32 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L-IV-PALK-080-R-1-DSN-EC

Part Number
L-IV-PALK-080-R-1-DSN-EC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Wheel bearing Number of wheels [piece] Swivel Radius
(mm)
Weight
(kg)

31.98 €

1 5 Days 803513010832Roller bearing-1110.56

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Baack hole Bolt hole Ø(mm) 12
Rim material Polyamide Tread material Polyamide electrically conductive electrically conductive
Housing classification Stainless steel standard series IV

This page is Stainless steel swivel Castors with double stop and bolt hole, polyamide wheel, part number L-IV-PALK-080-R-1-DSN-EC.
You can find the detail information about specifications and dimensions on part number L-IV-PALK-080-R-1-DSN-EC.

Variation of this product

Part Number
L-IV-PALK-100-R-1-DSN-EC
L-IV-PALK-125-R-1-DSN-EC
L-IV-PAM-150-K-1-DSN-EC
L-IV-PAM-200-K-1-DSN-EC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Wheel bearing Number of wheels [piece] Swivel Radius
(mm)
Weight
(kg)

37.08 €

1 5 Days 1003813012832Roller bearing-1110.65

45.57 €

1 5 Days 1253713015533Roller bearing--1.1

112.67 €

1 5 Days 1504527019552Ball-bearing11502.35

140.44 €

1 5 Days 2005027024549---2.37

Tech Support