Manufacturer part number: L-IV-HGK-100-G-3-DSN-ROT
Brand: TORWEGGE
Price: 57.00 €
Delivery time: 5 Days
Wheel diameter: 100 mm
Load capacity dynamic: 60 kg
overall height: 128 mm
Swivel Radius: 110 mm
Weight: 0.95 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-IV-HGK-100-G-3-DSN-ROT
Part Number
|
---|
L-IV-HGK-100-G-3-DSN-ROT |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel diameter (mm) | Load capacity dynamic (kg) | overall height (mm) | Swivel Radius (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|
57.00 € | 1 | 5 Days | 100 | 60 | 128 | 110 | 0.95 |
Loading...
Plate length(mm) | 100 | Plate width(mm) | 80 | Wheel width(mm) | 30 |
---|---|---|---|---|---|
Discharge swivel castor(mm) | 32 | Rolls and case type | Steering housing | Mounting type | Mounting plate |
Wheel bearing | Bearing | Housing Series Type | IV (LF/BF) | Bolt Hole Length(mm) | 80 |
Housing material RR | Stainless Steel | Bolt hole width(mm) | 60 | Surface coating | Stainless Steel |
Screw hole(mm) | 9 | Number of wheels [piece] | 1 | Rim material | Plastic |
Tread material | Solid rubber heat resistant | electrically conductive | none | Tread color | Red |
Stop Type | DS-N (double stop in the wake) | Housing classification | Stainless steel standard series IV | Min. temperature resistance(° C) | -40 |
Max. temperature resistance(° C) | 250 |
This page is Stainless steel swivel Castors with double stop and heat resistant rubber wheel, part number L-IV-HGK-100-G-3-DSN-ROT.
You can find the detail information about specifications and dimensions on part number L-IV-HGK-100-G-3-DSN-ROT.
Part Number |
---|
L-IV-HGK-125-G-3-DSN-ROT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel diameter (mm) | Load capacity dynamic (kg) | overall height (mm) | Swivel Radius (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|
73.74 € | 1 | 5 Days | 125 | 80 | 155 | 114 | 1.35 |