Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-MV-PUZK-200-K-3-DSN
Part Number
|
---|
L-MV-PUZK-200-K-3-DSN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Housing Series Type | Bolt Hole Length (mm) | Bolt hole width (mm) | Screw hole (mm) | Number of wheels [piece] | Rim material | Tread material | Swivel Radius (mm) | electrically conductive | Tread color | Stop Type | Housing classification | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
145.82 € | 1 | 5 Days | 132 | 110 | 200 | 50 | 500 | 243 | 59 | Ball bearing VA | MV (LNC/BNC) | 105 | 80 | 12 | - | Polyamide | Polyurethane | 159 | none | Blue | - | Heavy stainless steel MV series | -20 | 80 | 3.17 |
Loading...
Rolls and case type | Steering housing | Mounting type | Mounting plate |
---|
This page is Stainless steel swivel Castors with double stop, part number L-MV-PUZK-200-K-3-DSN.
You can find the detail information about specifications and dimensions on part number L-MV-PUZK-200-K-3-DSN.
Configure
Basic Attributes
Number of wheels [piece]
Stop Type
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Wheel bearing
Housing Series Type
Bolt Hole Length(mm)
Bolt hole width(mm)
Screw hole(mm)
Rim material
Tread material
Swivel Radius(mm)
electrically conductive
Tread color
Housing classification
Min. temperature resistance(° C)
Max. temperature resistance(° C)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L-IV-PALK-080-R-3-DSN-EC |
L-IV-PALK-100-R-3-DSN-EC |
L-IV-PALK-125-R-3-DSN-EC |
L-IV-PAM-150-K-3-DSN-EC |
L-IV-PAM-200-K-3-DSN-EC |
L-IV-TPBK-080-K-3-DSN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Housing Series Type | Bolt Hole Length (mm) | Bolt hole width (mm) | Screw hole (mm) | Number of wheels [piece] | Rim material | Tread material | Swivel Radius (mm) | electrically conductive | Tread color | Stop Type | Housing classification | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.63 € | 1 | 5 Days | 100 | 80 | 80 | 30 | 130 | 108 | 32 | Roller bearing | IV (LF/BF) | 80 | 60 | 8 | - | Polyamide | Polyamide | 110 | electrically conductive | - | - | Stainless steel standard series IV | - | - | 0.62 | ||
38.21 € | 1 | 5 Days | 100 | 80 | 100 | 35 | 130 | 128 | 32 | Roller bearing | IV (LF/BF) | 80 | 60 | 8 | - | Polyamide | Polyamide | 110 | electrically conductive | - | - | Stainless steel standard series IV | - | - | 0.82 | ||
45.84 € | 1 | 5 Days | 100 | 80 | 125 | 40 | 130 | 155 | 32 | Roller bearing | IV (LF/BF) | 80 | 60 | 10 | - | Polyamide | Polyamide | 117 | electrically conductive | - | - | Stainless steel standard series IV | - | - | 1.1 | ||
112.72 € | 1 | 5 Days | 130 | 106 | 150 | 45 | 270 | 195 | 52 | Ball-bearing | IV (LF/BF) | 105 | 80 | 12 | 1 | Polyamide | Polyamide | 151 | electrically conductive | - | - | Stainless steel standard series IV | - | - | 2.49 | ||
143.25 € | 1 | 5 Days | 130 | 106 | 200 | 50 | 270 | 245 | 49 | Ball-bearing | IV (LF/BF) | 105 | 80 | 12 | 1 | Polyamide | Polyamide | 153 | electrically conductive | - | - | Stainless steel standard series IV | - | - | 2.45 | ||
27.72 € | 1 | 5 Days | 100 | 80 | 80 | 30 | 80 | 108 | 32 | - | - | 80 | 60 | 9 | - | Polypropylene | Thermoplastic | 110 | none | - | DS-N (double stop in the wake) | Stainless steel standard series IV | - | - | 0.65 |