Stainless steel Castors with thermoplastic wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-AV-TPGK-050-G
B-AV-TPGK-075-G
B-AV-TPGK-100-G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Surface coating Screw hole
(mm)
Housing design Weight
(kg)

8.25 €

1 4 Days 606050184070264545-6.5-0.098

12.03 €

1 21 Days 6060752560101264545Without6.5drawn0.214

21.47 €

1 4 Days 76701003280133355060Without8.3drawn0.454

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate Wheel bearing Bearing
Housing material RR Stainless Steel Number of wheels [piece] 1 Rim material Polypropylene
Tread material Thermoplastic electrically conductive none Tread type cylindrical
Housing classification Stainless steel apparatus castors AV

Tech Support