Stainless steel fixed Castors with polypropylene wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-IV-PPBL-080-K
B-IV-PPBL-100-K
B-IV-PPBL-125-K
B-IV-PPBL-160-K
B-IV-PPBL-200-K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
Weight
(kg)

13.39 €

1 5 Days 100808030130108806090.38

14.13 €

1 5 Days 1008010030130128806090.434

16.23 €

1 5 Days 1008012535130155806090.522

34.80 €

1 5 Days 1301061604027019710580111.118

39.56 €

1 5 Days 1301062005027024010580111.624

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate Wheel bearing Ball-bearing
Housing Series Type IV (LF/BF) Housing material RR Stainless Steel Rim material Polypropylene
Tread material Polypropylene electrically conductive none Tread color White
Housing classification Stainless steel standard series IV

Tech Support