Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
B-AV-PAA-050-G |
B-AV-PAA-075-G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|
4.52 € | 1 | 5 Days | 50 | 18 | 40 | 70 | 0.12 | ||
12.73 € | 1 | 5 Days | 75 | 25 | 60 | 101 | 0.17 |
Loading...
Plate length(mm) | 60 | Plate width(mm) | 60 | Rolls and case type | Fixed bracket |
---|---|---|---|---|---|
Mounting type | Mounting plate | Bolt Hole Length(mm) | 45 | Bolt hole width(mm) | 45 |
Housing classification | Stainless steel apparatus castors AV |