Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-HD-PUZG-200-K
Part Number
|
---|
B-HD-PUZG-200-K |
Part Number | Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Bolt Hole Length (mm) | Bolt hole width (mm) | Surface coating | Screw hole (mm) | electrically conductive | Housing design | Tread type | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 200 | 200 | 200 | 50 | 2200 | 270 | 160 | 160 | - | 17 | - | - | - | - |
Loading...
Rolls and case type | Fixed bracket | Mounting type | Mounting plate | Wheel bearing | Ball-bearing |
---|---|---|---|---|---|
Housing Series Type | HD-DLR/DBR | Housing material RR | Steel | Rim material | Molding |
Tread material | Polyurethane | Tread color | Orange | Housing classification | Heavy Duty Double Rollers HD |
This page is Double heavy duty Castors with polyurethane wheel, approx. 92° Shore A, part number B-HD-PUZG-200-K.
You can find the detail information about specifications and dimensions on part number B-HD-PUZG-200-K.
Configure
Basic Attributes
Surface coating
electrically conductive
Housing design
Tread type
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Bolt Hole Length(mm)
Bolt hole width(mm)
Screw hole(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B-HD-PUZG-125-K |
B-HD-PUZG-150-K |
B-HD-PUZG-250-K |
B-HD-PUZG-300-K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Bolt Hole Length (mm) | Bolt hole width (mm) | Surface coating | Screw hole (mm) | electrically conductive | Housing design | Tread type | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
115.52 € | 1 | 20 Days | 175 | 140 | 125 | 35 | 500 | 177 | 140 | 105 | Painted | 13 | none | welded | cylindrical | 5.4 | ||
140.19 € | 1 | 5 Days | 170 | 170 | 150 | 40 | 1000 | 210 | 130 | 130 | - | 13 | - | - | - | - | ||
302.04 € | 1 | 5 Days | 230 | 230 | 250 | 60 | 2800 | 320 | 190 | 190 | - | 19 | - | - | - | - | ||
340.41 € | 1 | 5 Days | 230 | 230 | 300 | 70 | 4000 | 375 | 190 | 190 | - | 19 | - | - | - | 36.5 |