Fixed Castors with elastic wheel, alloy rim with ball bearing (Part Numbers)

Fixed Castors with elastic wheel, alloy rim with ball bearing
[Specifications]
・Rolls and case type: Fixed bracket
・Housing material: Steel
・Tread material: Elastic rubber
・Tread color: black
・Wheel diameter(mm): 80-250
・Wheel width(mm): 38-50
・Mounting type: Mounting plate

Our robust and shock-resistant elastic solid rubber wheel series is vibration-damping and promises quiet running.

[Features]
Wheel series EGA:
・Wheel body made of die-cast aluminium with ball bearings
・Tread made of elastic solid rubber black approx. 65° Shore A.
Housing series IHB:
・heavy sheet steel housing in galvanised design.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-IHB-EGA-080-K-3
B-IHB-EGA-100-K-3
B-IHB-EGA-125-K-3
B-IHB-EGA-160-K-3
B-IHB-EGA-200-K-3
B-IHB-EGA-250-K-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
panel thickness
(mm)

17.09 €

1 5 Days 100858038806092.5

15.11 €

1 5 Days 1008510040806092.5

26.02 €

1 4 Days 136118125401058012.54

33.40 €

1 5 Days 136118160501058012.54

41.99 €

1 5 Days 136118200501058012.54

61.02 €

1 5 Days 136118250501058012.54

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate

Tech Support