Fixed Castors with polyurethane wheel, with threadguard

Fixed Castors with polyurethane wheel, with threadguard
[Specifications]
・Rolls and case type: Fixed bracket
・Housing material RR: Steel galvanized
・Rim material: Polyamide
・Tread material: Polyurethane
・Tread color: Blue
・Wheel diameter(mm): 80-200
・Wheel width(mm): 30-50
・Load capacity dynamic(kg): 100-300

[Features]
・castor series IL:
・steel sheet housing, galvanized
・fork head with double ball bearing
・seal with integrated ball spacer
・(old designation:LCW)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-IL-PUBK-080-K
B-IL-PUBK-100-K
B-IL-PUBK-125-K
B-IL-PUBK-160-K
B-IL-PUBK-200-K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
panel thickness
(mm)
fork strength
(mm)
Overall height housing (to center axis)
(mm)
Weight
(kg)

7.87 €

1 4 Days 1008080301001008060922600.416

9.32 €

1 4 Days 1008010030150125806092.52.5750.496

11.32 €

1 4 Days 1008012535200155806093392.50.731

20.92 €

1 4 Days 135112160402501901058011331101.46

27.97 €

1 5 Days 135112200503002351058011331351.975

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate Wheel bearing Ball-bearing
Housing Series Type IL (LCW/BCW) Housing material RR Steel galvanized Material Description Housing Lightweight, pressed sheet steel housing, galvanized
Surface coating galvanized Number of wheels [piece] 1 Rim material Polyamide
Tread material Polyurethane electrically conductive none Housing design drawn
Tread color Blue Tread type crowned Housing classification Standard housing IL
Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 80

Tech Support