Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-IL-PUBK-080-K
Part Number
|
---|
B-IL-PUBK-080-K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Bolt Hole Length (mm) | Bolt hole width (mm) | Screw hole (mm) | panel thickness (mm) | fork strength (mm) | Overall height housing (to center axis) (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.87 € | 1 | 4 Days | 100 | 80 | 80 | 30 | 100 | 100 | 80 | 60 | 9 | 2 | 2 | 60 | 0.416 |
Loading...
Rolls and case type | Fixed bracket | Mounting type | Mounting plate | Wheel bearing | Ball-bearing |
---|---|---|---|---|---|
Housing Series Type | IL (LCW/BCW) | Housing material RR | Steel galvanized | Material Description Housing | Lightweight, pressed sheet steel housing, galvanized |
Surface coating | galvanized | Number of wheels [piece] | 1 | Rim material | Polyamide |
Tread material | Polyurethane | electrically conductive | none | Housing design | drawn |
Tread color | Blue | Tread type | crowned | Housing classification | Standard housing IL |
Min. temperature resistance(° C) | -20 | Max. temperature resistance(° C) | 80 |
This page is Fixed Castors with polyurethane wheel, with threadguard, part number B-IL-PUBK-080-K.
You can find the detail information about specifications and dimensions on part number B-IL-PUBK-080-K.
Configure
Basic Attributes
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Bolt Hole Length(mm)
Bolt hole width(mm)
Screw hole(mm)
panel thickness(mm)
fork strength(mm)
Overall height housing (to center axis)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B-IL-PUBK-100-K |
B-IL-PUBK-125-K |
B-IL-PUBK-160-K |
B-IL-PUBK-200-K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Bolt Hole Length (mm) | Bolt hole width (mm) | Screw hole (mm) | panel thickness (mm) | fork strength (mm) | Overall height housing (to center axis) (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.32 € | 1 | 4 Days | 100 | 80 | 100 | 30 | 150 | 125 | 80 | 60 | 9 | 2.5 | 2.5 | 75 | 0.496 | ||
11.32 € | 1 | 4 Days | 100 | 80 | 125 | 35 | 200 | 155 | 80 | 60 | 9 | 3 | 3 | 92.5 | 0.731 | ||
20.92 € | 1 | 4 Days | 135 | 112 | 160 | 40 | 250 | 190 | 105 | 80 | 11 | 3 | 3 | 110 | 1.46 | ||
27.97 € | 1 | 5 Days | 135 | 112 | 200 | 50 | 300 | 235 | 105 | 80 | 11 | 3 | 3 | 135 | 1.975 |