Fixed Castors with polyurethane wheel, approx. 95° Shore A (Part Numbers)

Fixed Castors with polyurethane wheel, approx. 95° Shore A

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Rolls and case type: Fixed bracket
・Wheel diameter(mm): 80-300
・Wheel width(mm): 35-80
・Load capacity dynamic(kg): 150-2100
・Mounting type: Mounting plate

[Features]
castor series HB:
・heavy welded steel construction, galvanized
・fork head with axial rib ball bearing and tapered roller bearing, can be lubricated
・center pin screwed and secured
・(old designation: LP)
castor series IK, IL, IP:
・steel sheet housing, galvanized
・fork head with double ball bearing
・seal with integrated ball spacer
・(old designation:LCW)
castor series IM:
・heavy steel plate housing, galvanized
・fork head with double ball bearing
・(old designation: LU)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-HB-PUZG-100-K
B-HB-PUZG-125-K
B-HB-PUZG-150-K
B-HB-PUZG-200-K
B-HB-PUZG-200-K-B80
B-HB-PUZG-250-K
B-HB-PUZG-250-K-B60-GP
B-HB-PUZG-250-K-B80-GP
B-HB-PUZG-300-K
B-IHB-PUZA-082-K-3
B-IHB-PUZA-100-K-3
B-IHB-PUZA-125-K-3
B-IHB-PUZA-160-K
B-IHB-PUZA-200-K-3
B-IHB-PUZA-250-K-3
B-IK-PUZK-250-K
B-IL-PUZK-080-K
B-IL-PUZK-100-K
B-IL-PUZK-125-K
B-IL-PUZK-150-K
B-IL-PUZK-160-K
B-IL-PUZK-200-K
B-IM-PUZK-080-K-EC
B-IM-PUZK-100-K-EC
B-IM-PUZK-125-K-EC
B-IM-PUZK-160-K-EC
B-IM-PUZK-200-K-EC
B-IP-PUZK-250-K-GP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Wheel bearing Housing Series Type Bolt Hole Length
(mm)
Housing material RR Bolt hole width
(mm)
Material Description Housing Surface coating Screw hole
(mm)
panel thickness
(mm)
Number of wheels [piece] Rim material Tread material electrically conductive Housing design Tread color Tread type fork strength
(mm)
Overall height housing (to center axis)
(mm)
Axle bore housing
(mm)
Light width
(mm)
Housing classification Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

60.14 €

1 5 Days 13511010050450150Ball-bearingHB (LP/BP)105-80--11-1MoldingPolyurethanenoneweldedOrangecylindrical----Heavy load series HB-20803.95

62.76 €

1 5 Days 13511012550550170Ball-bearingHB (LP/BP)105-80--11-1MoldingPolyurethanenoneweldedOrangecylindrical----Heavy load series HB-20804.15

69.53 €

1 5 Days 13511015050700200Ball-bearingHB (LP/BP)105-80--11-1MoldingPolyurethanenoneweldedOrangecylindrical----Heavy load series HB-20805.6

87.81 €

1 5 Days 135110200501000245Ball-bearingHB (LP/BP)105-80--11-1MoldingPolyurethanenoneweldedOrangecylindrical----Heavy load series HB-20807.5

158.53 €

1 20 Days 175140200801500255Ball-bearingHB (LP/BP)140-105--15-1MoldingPolyurethanenoneweldedOrangecylindrical----Heavy load series HB-208012.25

132.76 €

1 5 Days 135110250501200295Ball-bearingHB (LP/BP)105-80--11-1MoldingPolyurethanenoneweldedOrangecylindrical----Heavy load series HB-20809.1

141.13 €

1 4 Days 175140250601400305Ball-bearingHB (LP/BP)140-105--15-1MoldingPolyurethanenoneweldedOrangecylindrical----Heavy load series HB-208014.5

193.97 €

1 5 Days 175140250801800305Ball-bearingHB (LP/BP)140-105--15-1MoldingPolyurethanenoneweldedOrangecylindrical----Heavy load series HB-208016.3

250.55 €

1 5 Days 175140300802100355Ball-bearingHB (LP/BP)140-105--15-1MoldingPolyurethanenoneweldedOrangecylindrical----Heavy load series HB-208020.9

18.96 €

1 5 Days 100858236----80-60--92.5---------------

21.42 €

1 5 Days 1008510040----80-60--92.5---------------

33.11 €

1 4 Days 13611812540----105-80--12.54---------------

34.44 €

1 5 Days 13611816050----105-80--12.54---------------

44.02 €

1 5 Days 13611820050----105-80--12.54---------------

96.57 €

1 5 Days 13611825060----105-80--12.54---------------

61.59 €

1 5 Days 13511425060400290Ball-bearingIL (LCW/BCW)105Steel galvanized80Sheet steel housing, galvanizedgalvanized11-1PolyamidePolyurethanenonedrawnBluecylindrical----Standard housing IL-20803.9

12.23 €

1 5 Days 100808035150100Ball-bearingIL (LCW/BCW)80Steel galvanized60Lightweight, pressed sheet steel housing, galvanizedgalvanized921PolyamidePolyurethanenonedrawnBluecylindrical2608.143Standard housing IL-20800.47

13.44 €

1 5 Days 1058010035180125Ball-bearingIL (LCW/BCW)80Steel galvanized60Lightweight, pressed sheet steel housing, galvanizedgalvanized92.51PolyamidePolyurethanenonedrawnBluecylindrical2.5758.143Standard housing IL-20800.6

21.90 €

1 4 Days 1008012540225155Ball-bearingIL (LCW/BCW)80Steel galvanized60Lightweight, pressed sheet steel housing, galvanizedgalvanized931PolyamidePolyurethanenonedrawnBluecylindrical392.58.153Standard housing IL-20800.95

31.43 €

1 4 Days 13511415045300185Ball-bearingIL (LCW/BCW)105Steel galvanized80Lightweight, pressed sheet steel housing, galvanizedgalvanized1131PolyamidePolyurethanenonedrawnBluecylindrical3-12.163Standard housing IL-20801.7

32.68 €

1 5 Days 13511316045300190Ball-bearingIL (LCW/BCW)105Steel galvanized80Lightweight, pressed sheet steel housing, galvanizedgalvanized1131PolyamidePolyurethanenonedrawnBluecylindrical311012.163Standard housing IL-20801.82

36.47 €

1 5 Days 13511420050400235Ball-bearingIL (LCW/BCW)105Steel galvanized80Lightweight, pressed sheet steel housing, galvanizedgalvanized1131PolyamidePolyurethanenonedrawnBluecylindrical313512.163Standard housing IL-20802.3

29.74 €

1 5 Days 102908035150108-IM (LU/BU)80-60--8.5--PolyamidePolyurethaneelectrically conductive-------Medium weight housing IM--0.8

31.05 €

1 5 Days 1029010035200128-IM (LU/BU)80-60--8.5--PolyamidePolyurethaneelectrically conductive-------Medium weight housing IM--0.95

50.46 €

1 6 Days 1029012540250155-IM (LU/BU)80-60--8.5--PolyamidePolyurethaneelectrically conductive-------Medium weight housing IM--1.2

84.42 €

1 5 Days 13511416050380200-IM (LU/BU)105-80--10.5--PolyamidePolyurethaneelectrically conductive-------Medium weight housing IM--2.3

113.12 €

1 5 Days 13511420047500245-IM (LU/BU)105-80--10.5--PolyamidePolyurethaneelectrically conductive-------Medium weight housing IM--2.9

72.77 €

1 5 Days 23012525060450290Ball-bearing-190Steel galvanized75-galvanized15-1PolyamidePolyurethanenonedrawnBluecylindrical----Standard housing IL-20804.8

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate

Tech Support