Fixed Castors with polyurethane wheel, approx. 92° Shore A (Part Numbers)

Fixed Castors with polyurethane wheel, approx. 92° Shore A

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Rolls and case type: Fixed bracket
・Housing material RR: Steel galvanized
・Rim material: Aluminum
・Tread material: Polyurethane
・Tread color: Brown
・Wheel diameter(mm): 80-250
・Wheel width(mm): 36-60
・Load capacity dynamic(kg): 180-700

[Features]
・castor series IM:
・heavy steel plate housing, galvanized
・fork head with double ball bearing
・(old designation: LU)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-IM-PUZA-080-K
B-IM-PUZA-100-K
B-IM-PUZA-125-K
B-IM-PUZA-160-K
B-IM-PUZA-200-K
B-IM-PUZA-250-K-B60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
panel thickness
(mm)
fork strength
(mm)
Overall height housing (to center axis)
(mm)
Axle bore housing
(mm)
Light width
(mm)
Weight
(kg)

20.93 €

1 5 Days 10290803618010880608.543.5688420.85

25.42 €

1 5 Days 102901004028012880608.543.5798420.96

29.70 €

1 5 Days 102901254035015580608.543.59310531.4

41.04 €

1 5 Days 135114160505002001058010.56412112632.3

49.44 €

1 5 Days 135114200505002451058010.56414512632.85

96.04 €

1 5 Days 135114250607002971058010.5---12-4.47

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate Wheel bearing Ball-bearing
Housing Series Type IM (LU/BU) Housing material RR Steel galvanized Surface coating galvanized
Number of wheels [piece] 1 Rim material Aluminum Tread material Polyurethane
electrically conductive none Tread color Brown Housing classification Medium weight housing IM
Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 80

Tech Support