Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
B-IP-LRS1-260-R |
B-IP-LRS1-260-R-4PR |
B-IP-LRS2-260-R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Housing Series Type | Bolt Hole Length (mm) | Bolt hole width (mm) | Screw hole (mm) | Housing design | Overall height housing (to center axis) (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.97 € | 1 | 5 Days | 230 | 130 | 260 | 85 | 200 | 295 | IP (LL/LB (air) | 190 | 75 | 14.5 | drawn | - | 3.97 | ||
54.66 € | 1 | 5 Days | 230 | 130 | 260 | 85 | 200 | 295 | IP (LL/LB (air) | 190 | 75 | 14.5 | drawn | - | 4.1 | ||
47.74 € | 1 | 5 Days | 230 | 130 | 260 | 85 | 200 | 295 | IP (LL/LB (air) | 190 | 75 | 14.5 | drawn | - | 4.07 |
Loading...
Rolls and case type | Fixed bracket | Mounting type | Mounting plate | Wheel bearing | Roller bearing |
---|---|---|---|---|---|
Housing material RR | Steel galvanized | Material Description Housing | Sheet steel housing, galvanized | Surface coating | galvanized |
Number of wheels [piece] | 1 | Rim material | Sheet steel, painted | Tread material | Pneumatic tires |
electrically conductive | none | Tread color | Black | Tread type | crowned |
Housing classification | Standard housing IL | Min. temperature resistance(° C) | -20 | Max. temperature resistance(° C) | 50 |
Configure
Basic Attributes
Overall height housing (to center axis)(mm)
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Housing Series Type
Bolt Hole Length(mm)
Bolt hole width(mm)
Screw hole(mm)
Housing design
Filter by standard shipping days
Optional Attributes