Fixed Castors with all steel wheel, C45 (Part Numbers)

Fixed Castors with all steel wheel, C45
[Specifications]
・Rolls and case type: Fixed bracket
・Housing classification: Heavy load series HB
・Tread material: Steel
・Wheel diameter(mm): 75-200
・Wheel width(mm): 50, 60, 80
・Load capacity dynamic(kg): 400, 800, 1300

[Features]
・castor series HB:
・heavy welded steel construction, galvanized
・fork head with axial rib ball bearing and tapered roller bearing, can be lubricated
・center pin screwed and secured
・(old designation: LP)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-HB-STS-075-K
B-HB-STS-100-K
B-HB-STS-130-K
B-HB-STS-150-K
B-HB-STS-200-K
B-HB-STS-200-K-B80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
electrically conductive Weight
(kg)

64.77 €

1 5 Days 13511075504001331058011-3.41

68.70 €

1 5 Days 135110100504001501058011--

106.51 €

1 5 Days 135110130608001721058011--

112.69 €

1 5 Days 135110150608002001058011--

207.98 €

1 5 Days 1351102006013002451058011--

229.18 €

1 18 Days 17514120080130025514010514.5none-

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate Housing Series Type HB (LP/BP)
Tread material Steel Housing classification Heavy load series HB

Tech Support