Fixed Castors with elastic solid rubber wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-IM-EGA-080-K
B-IM-EGA-100-K
B-IM-EGA-125-K
B-IM-EGA-160-K
B-IM-EGA-200-K
B-IM-EGA-250-K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
panel thickness
(mm)
fork strength
(mm)
Overall height housing (to center axis)
(mm)
Axle bore housing
(mm)
Light width
(mm)
Weight
(kg)

19.65 €

1 5 Days 10290803812010880608.53.53.5688430.8

15.06 €

1 5 Days 102901004018012880608.53.53.5788431.06

21.79 €

1 4 Days 102871254020015580608.53.53.592.510531.41

36.03 €

1 5 Days 135114160503002001058010.54412112632.3

39.18 €

1 5 Days 135114200504002451058010.54414512632.89

61.62 €

1 5 Days 135114250505002971058010.555172.512774.26

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate Wheel bearing Ball-bearing
Housing Series Type IM (LU/BU) Housing material RR Steel galvanized Material Description Housing Medium weight, pressed housing, galvanized
Surface coating galvanized Number of wheels [piece] 1 Rim material Aluminum
Tread material Elastic rubber electrically conductive none Housing design drawn
Tread color Black Housing classification Medium weight housing IM Min. temperature resistance(° C) -20
Max. temperature resistance(° C) 80

Tech Support