Fixed Castors with blue elastic solid rubber wheel, soft tread approx. 65° A (B-IL-EGK-080-R)

Fixed Castors with blue elastic solid rubber wheel, soft tread approx. 65° A B-IL-EGK-080-R

Product Details:

Manufacturer part number: B-IL-EGK-080-R

Brand: TORWEGGE

Price: 8.34

Delivery time: 5 Days


Technical Data:

Plate length: 100 mm

Plate width: 80 mm

Wheel diameter: 80 mm

Wheel width: 35 mm

Load capacity dynamic: 100 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B-IL-EGK-080-R

Part Number
B-IL-EGK-080-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
Weight
(kg)

8.34 €

1 5 Days 100808035100100-806090.85

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate Wheel bearing Roller bearing
Housing Series Type IL (LCW/BCW) Number of wheels [piece] 1 Rim material Plastic
Tread material Elastic rubber Tread color Blue Housing classification Standard housing IL
Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 80

This page is Fixed Castors with blue elastic solid rubber wheel, soft tread approx. 65° A, part number B-IL-EGK-080-R.
You can find the detail information about specifications and dimensions on part number B-IL-EGK-080-R.

Variation of this product

Part Number
B-IL-EGK-100-R
B-IL-EGK-125-R
B-IL-EGK-160-R
B-IL-EGK-200-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
Weight
(kg)

10.13 €

1 4 Days 105801003612512536806091

13.06 €

1 5 Days 1008012536200155-806091.15

23.18 €

1 4 Days 13511216048300190-10580111.9

32.03 €

1 5 Days 13511220048350235-10580112.3

Tech Support