Fixed castors

Fixed castors

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Rolls and case type: Fixed bracket
・Wheel diameter(mm): 80-250
・Wheel width(mm): 30-60
・Load capacity dynamic(kg): 250-1000

[Features]
CI series enclosures:
・Heavy-duty enclosures made of high-quality malleable cast iron painted.
wheel series GGG:
・Grey cast iron
・wheel painted with plain bearing
・cast and deburred.

Housing series IHB:
・heavy sheet steel housing in galvanised design.
wheel series EGS:
・Wheel body made of die-cast aluminium with ball bearings
・Tread made of elastic solid rubber black, approx. 65° Shore A.

IHB enclosure series:
・heavy-duty sheet steel enclosure in galvanised design.
wheel series GGK:
・Cast iron wheel painted with ball bearing
・cast and deburred.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-CI-GGG-080-G
B-CI-GGG-100-G
B-CI-GGG-125-G
B-CI-GGG-150-G
B-CI-GGG-200-G
B-IHB-EGS-160-K
B-IHB-EGS-200-K
B-IHB-EGS-250-K
B-IHB-GGK-100-K-3
B-IHB-GGK-125-K-3
B-IHB-GGK-150-K-3
B-IHB-GGK-200-K-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Wheel bearing Housing Series Type Bolt Hole Length
(mm)
Housing material RR Bolt hole width
(mm)
Surface coating Screw hole
(mm)
panel thickness
(mm)
Number of wheels [piece] Rim material Tread material electrically conductive Housing design Tread color Tread type Housing classification Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

25.12 €

1 4 Days 115808035250110BearingCI (1/ + 3/ )90Cast iron55Painted8.45-1MoldingGusselectrically conductivecastGreycylindricalMalleable cast iron CI-251201.08

47.64 €

1 4 Days 14510010035350135BearingCI (1/ + 3/ )115Cast iron70Painted10-1MoldingGusselectrically conductivecastGreycylindricalMalleable cast iron CI-251201.57

56.32 €

1 4 Days 15510512535450162BearingCI (1/ + 3/ )125Cast iron75Painted10-1MoldingGusselectrically conductivecastGreycylindricalMalleable cast iron CI-251202.35

84.37 €

1 4 Days 17512515050650200BearingCI (1/ + 3/ )145Cast iron95Painted10-1MoldingGusselectrically conductivecastGreycylindricalMalleable cast iron CI-251204.02

159.74 €

1 4 Days 225145200501000260BearingCI (1/ + 3/ )185Cast iron105Painted14-1MoldingGusselectrically conductivecastGreycylindricalMalleable cast iron CI-251206.29

51.75 €

1 5 Days 13611816050----105-80-12.54-----------

79.54 €

1 5 Days 13611820050----105-80-12.54-----------

134.36 €

1 5 Days 13611825060----105-80-12.54-----------

25.42 €

1 5 Days 1008510030----80-60-92.5-----------

31.31 €

1 5 Days 13611812532----105-80-12.54-----------

32.53 €

1 5 Days 13611815045----105-80-12.54-----------

47.90 €

1 5 Days 13611820045----105-80-12.54-----------

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate

Tech Support