Apparatus rolls as a set

Apparatus rolls as a set

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Rolls and case type: Steering housing
・Housing material RR: Plastic, Steel galvanized
・Wheel diameter(mm): 25-50
・Wheel width(mm): 10-18
・Load capacity dynamic(kg): 15-70

[Features]
castor series 1358:
・lightweight, pressed steel sheet housing, galvanized
・fork head with double ball bearing
Series DRPU:
・high-quality,black plastic wheel
・center with plain bearing
・with polyurethane running surface

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-1358-25-3-VE20
L-1358-30-3-VE20
L-1358-38-3-VE10
L-1358-45-3-VE10
L-DRKA-35-3-RF-VE20
L-DRKA-35-3-VE20
L-DRKA-40-3-RF-VE20
L-DRKA-40-3-VE20
L-DRKA-50-3-RF-VE20
L-DRKA-50-3-VE20
L-DRKL-35-3-VE20
L-DRPU-50-3-RF-VE20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Housing Series Type Bolt Hole Length
(mm)
Housing material RR Bolt hole width
(mm)
Hole picture apparatus rolls
(mm)
Material Description Housing Surface coating Screw hole
(mm)
Number of wheels [piece] Clevis bearing type Clevis connection electrically conductive Housing design Clevis bearing seal Tread color Tread type Stop Type Weight
(kg)

64.17 €

1 5 Days 404025131534161358-Steel galvanized-29x29Lightweight, pressed sheet steel housing, galvanizedgalvanized51Clevis with simple ball bearingrivetednonedrawnwithout gasket ringBlackcylindrical-0.8

43.38 €

1 5 Days 404030152537131358-Steel galvanized-29x29Lightweight, pressed sheet steel housing, galvanizedgalvanized-1Clevis with simple ball bearingrivetednonedrawnwithout gasket ringBlackcylindrical-0.84

19.18 €

1 5 Days 424238182553201358-Steel galvanized-32x32Lightweight, pressed sheet steel housing, galvanizedgalvanized51Clevis with simple ball bearingrivetednonedrawnwithout gasket ringBlackcylindrical-0.85

19.48 €

1 20 Days 474745183064201358-Steel galvanized-35x35Lightweight, pressed sheet steel housing, galvanizedgalvanized6.51Clevis with simple ball bearingrivetednonedrawnwithout gasket ringBlackcylindrical-1

33.88 €

1 4 Days 40403513705118-29Plastic29---5--------wheel lock1.64

31.03 €

1 5 Days 40403513705118-29Plastic29---5---------1.6

31.03 €

1 5 Days 40404010405816-29Plastic29---5--------wheel lock1.6

25.96 €

1 5 Days 40404010405816-29Plastic29---5---------1.48

36.42 €

1 5 Days 40405012507018-29Plastic29---5--------wheel lock1.92

25.65 €

1 5 Days 40405012506918-29Plastic29---5---------1.92

34.34 €

1 5 Days 40403513704518-29Plastic29---5---------1.48

68.40 €

1 5 Days 40405012507018-29Plastic29---5---------2.04

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Wheel bearing Bearing

Tech Support