Apparatus roll with back hole and plastic wheel

Apparatus roll with back hole and plastic wheel
[Specifications]
・Rolls and case type: Steering housing
・Housing material RR: Steel, Steel galvanized
・Rim material: Polyamide
・Tread material: Polyamide
・Wheel diameter(mm): 22-50
・Wheel width(mm): 15, 18
・Load capacity dynamic(kg): 30, 40

[Features]
・castor series 1357:
・lightweight, pressed steel sheet housing, galvanized
・fork head with double ball bearing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-1357-30-1(10)
L-1357-36-1
L-1357-45-1
L-1357-50-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Housing material RR Surface coating Bolt hole Ø
(mm)
Number of wheels [piece] Housing design Clevis bearing seal Tread color Tread type Bearing shell type Weight
(kg)

2.08 €

1 4 Days 2215304714Steel galvanizedgalvanized-1drawnwithout gasket ringBlackcrownednot hardened0.066

2.01 €

1 20 Days 3615-5018Steelgalvanized10.11drawnwithout gasket ringBlackcrownednot hardened0.07

2.35 €

1 20 Days 45-------------0.09

2.50 €

1 4 Days 5018406624Steel galvanizedgalvanized-1drawnwithout gasket ringBlackcylindricalnot hardened0.09

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Baack hole Wheel bearing Bearing
Housing Series Type 1357 Rim material Polyamide Tread material Polyamide
electrically conductive none Housing classification Apparatus rolls easily AL Min. temperature resistance(° C) -20
Max. temperature resistance(° C) 80

Tech Support