Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-1357-30-1(10)
Part Number
|
---|
L-1357-30-1(10) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Housing material RR | Surface coating | Bolt hole Ø (mm) | Number of wheels [piece] | Housing design | Clevis bearing seal | Tread color | Tread type | Bearing shell type | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.08 € | 1 | 4 Days | 22 | 15 | 30 | 47 | 14 | Steel galvanized | galvanized | - | 1 | drawn | without gasket ring | Black | crowned | not hardened | 0.066 |
Loading...
Rolls and case type | Steering housing | Mounting type | Baack hole | Wheel bearing | Bearing |
---|---|---|---|---|---|
Housing Series Type | 1357 | Rim material | Polyamide | Tread material | Polyamide |
electrically conductive | none | Housing classification | Apparatus rolls easily AL | Min. temperature resistance(° C) | -20 |
Max. temperature resistance(° C) | 80 |
This page is Apparatus roll with back hole and plastic wheel, part number L-1357-30-1(10).
You can find the detail information about specifications and dimensions on part number L-1357-30-1(10).
Configure
Basic Attributes
Bolt hole Ø(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Housing material RR
Surface coating
Number of wheels [piece]
Housing design
Clevis bearing seal
Tread color
Tread type
Bearing shell type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L-1357-36-1 |
L-1357-45-1 |
L-1357-50-1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Housing material RR | Surface coating | Bolt hole Ø (mm) | Number of wheels [piece] | Housing design | Clevis bearing seal | Tread color | Tread type | Bearing shell type | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.01 € | 1 | 20 Days | 36 | 15 | - | 50 | 18 | Steel | galvanized | 10.1 | 1 | drawn | without gasket ring | Black | crowned | not hardened | 0.07 | ||
2.35 € | 1 | 20 Days | 45 | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.09 | ||
2.50 € | 1 | 4 Days | 50 | 18 | 40 | 66 | 24 | Steel galvanized | galvanized | - | 1 | drawn | without gasket ring | Black | cylindrical | not hardened | 0.09 |