Apparatus roll with back hole and lock

Apparatus roll with back hole and lock
[Specifications]
・Rolls and case type: Steering housing
・Housing material RR: Steel galvanized
・Rim material: Polypropylene
・Tread material: Thermoplastic
・Wheel diameter(mm): 50, 75, 100
・Wheel width(mm): 19, 23, 25
・Load capacity dynamic(kg): 40, 50, 65
・Stop Type: DS-N (double stop in the wake)

[Features]
・castor series AL, thermoplastic, ball bearing:
・lightweight, pressed steel sheet housing, galvanized
・fork head with double ball bearing
・wheels with thermoplastic tires and ball bearings

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-AL-TPBK-050-K-1-DSN-EC
L-AL-TPBK-075-K-1-DSN-EC
L-AL-TPBK-100-K-1-DSN-EC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Swivel Radius
(mm)
Weight
(kg)

8.34 €

1 5 Days 5019407121820.2

11.91 €

1 4 Days 75235010124840.3

18.63 €

1 5 Days 100256512228970.4

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Baack hole Wheel bearing Ball-bearing
Housing material RR Steel galvanized Bolt hole Ø(mm) 10.2 Rim material Polypropylene
Tread material Thermoplastic electrically conductive electrically conductive Stop Type DS-N (double stop in the wake)
Housing classification Apparatus rolls easily AL Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 60

Tech Support