Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-AL-TPBK-075-K-3-DSN-VE4
Part Number
|
---|
L-AL-TPBK-075-K-3-DSN-VE4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Mounting type | Bolt Hole Length (mm) | Slewing ring Ø (mm) | Bolt hole width (mm) | Hole picture apparatus rolls (mm) | Screw hole (mm) | panel thickness (mm) | Bolt hole Ø (mm) | Number of wheels [piece] | Rim material | Swivel Radius (mm) | Clevis bearing seal | Tread type | Bearing shell type | fork strength (mm) | Stop screw adjustable | Axle bore housing (mm) | Light width (mm) | Housing classification | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.65 € | 1 | 5 Days | 60 | 60 | 75 | 25 | 50 | 100 | 25 | Mounting plate | 46 | - | 46 | 38x38 to 46x46 | 6.2 | - | - | - | Plastic | - | - | - | - | - | - | - | - | - | - | - | 1.436 |
Loading...
Rolls and case type | Steering housing | Wheel bearing | Ball-bearing | Housing Series Type | AL (1330/1335/1340/1345/1350/1355 ) |
---|---|---|---|---|---|
Housing material RR | Steel galvanized | Material Description Housing | Lightweight, pressed sheet steel housing, galvanized | Surface coating | galvanized |
Clevis bearing type | Clevis with double ball bearing | Clevis connection | riveted | Tread material | Thermoplastic |
electrically conductive | none | Housing design | drawn | Tread color | Grey |
Stop Type | DS-N (double stop in the wake) |
This page is Apparatus swivel Castors with double stop and thermoplastic wheel, part number L-AL-TPBK-075-K-3-DSN-VE4.
You can find the detail information about specifications and dimensions on part number L-AL-TPBK-075-K-3-DSN-VE4.
Configure
Basic Attributes
Slewing ring Ø(mm)
panel thickness(mm)
Bolt hole Ø(mm)
Number of wheels [piece]
Swivel Radius(mm)
Clevis bearing seal
Tread type
Bearing shell type
fork strength(mm)
Stop screw adjustable
Axle bore housing(mm)
Light width(mm)
Housing classification
Min. temperature resistance(° C)
Max. temperature resistance(° C)
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Mounting type
Bolt Hole Length(mm)
Bolt hole width(mm)
Hole picture apparatus rolls(mm)
Screw hole(mm)
Rim material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L-AL-TPBK-050-K-1-DSN |
L-AL-TPBK-050-K-3-DSN |
L-AL-TPBK-050-K-3-DSN-VE4 |
L-AL-TPBK-075-K-3-DSN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Mounting type | Bolt Hole Length (mm) | Slewing ring Ø (mm) | Bolt hole width (mm) | Hole picture apparatus rolls (mm) | Screw hole (mm) | panel thickness (mm) | Bolt hole Ø (mm) | Number of wheels [piece] | Rim material | Swivel Radius (mm) | Clevis bearing seal | Tread type | Bearing shell type | fork strength (mm) | Stop screw adjustable | Axle bore housing (mm) | Light width (mm) | Housing classification | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.93 € | 1 | 4 Days | - | - | 50 | 18 | 40 | 70 | 27 | Baack hole | - | 44 | - | - | - | - | 10.2 | 1 | Polypropylene | 78 | without gasket ring | cylindrical | not hardened | 2 | No | 6 | 23 | Apparatus rolls easily AL | -20 | 60 | 0.212 | ||
4.35 € | 1 | 4 Days | 60.5 | 60.5 | 50 | 18 | 40 | 69 | 24 | Mounting plate | - | - | - | 38x38 to 48x48 | 6.2 | 2 | - | 1 | Plastic | 79 | without gasket ring | cylindrical | not hardened | 2 | No | 6 | 23 | - | - | - | 0.236 | ||
16.54 € | 1 | 5 Days | 60 | 60 | 50 | 18 | 40 | 70 | 25 | Mounting plate | 46 | - | 46 | 38x38 to 46x46 | 6.2 | - | - | - | Plastic | - | - | - | - | - | - | - | - | - | - | - | 1.012 | ||
5.42 € | 1 | 4 Days | 60.5 | 60.5 | 75 | 25 | 50 | 101 | 24 | Mounting plate | - | - | - | 38x38 to 48x48 | 6.2 | 2 | - | 1 | Plastic | 84 | without gasket ring | cylindrical | not hardened | 2 | No | 6 | 23 | - | - | - | 0.31 |