Apparatus double rolls as a set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-DRKA-35-2-M8-VE20
L-DRKA-40-2-M8-VE20
L-DRKA-40-2-M10-VE20
L-DRKA-50-2-M8-VE20
L-DRKA-50-2-M10-VE20
L-DRKL-35-2-M8-VE20
L-DRPU-50-2-M10-VE20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Number of wheels [piece] Tread material Tread color Dimensions of pin attachment
(mm)
Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

25.65 €

1 5 Days 35137046182PolyamideBlack--20851.28

26.60 €

1 5 Days 4010405316-PolyamideBlackM8 x 15--1.12

28.50 €

1 5 Days 4010405316-PolyamideBlackM10x15--1.2

24.06 €

1 5 Days 5012506518-PolyamideBlackM8x15--1.48

24.06 €

1 5 Days 5012506518-PolyamideBlackM10x15--1.56

29.67 €

1 5 Days 3513704018-PolyamideBlackM8 x 15--1.16

72.34 €

1 5 Days 50125065182Polyurethane-M10x15--1.7

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Set screw Wheel bearing Bearing
Housing material RR Plastic

Tech Support