Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-DRKA-40-2-M10-VE20
Part Number
|
---|
L-DRKA-40-2-M10-VE20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Number of wheels [piece] | Tread material | Tread color | Dimensions of pin attachment (mm) | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.50 € | 1 | 5 Days | 40 | 10 | 40 | 53 | 16 | - | Polyamide | Black | M10x15 | - | - | 1.2 |
Loading...
Rolls and case type | Steering housing | Mounting type | Set screw | Wheel bearing | Bearing |
---|---|---|---|---|---|
Housing material RR | Plastic |
This page is Apparatus double rolls as a set, part number L-DRKA-40-2-M10-VE20.
You can find the detail information about specifications and dimensions on part number L-DRKA-40-2-M10-VE20.
Configure
Basic Attributes
Number of wheels [piece]
Min. temperature resistance(° C)
Max. temperature resistance(° C)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Tread material
Tread color
Dimensions of pin attachment(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L-DRKA-35-2-M8-VE20 |
L-DRKA-40-2-M8-VE20 |
L-DRKA-50-2-M10-VE20 |
L-DRKA-50-2-M8-VE20 |
L-DRKL-35-2-M8-VE20 |
L-DRPU-50-2-M10-VE20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Number of wheels [piece] | Tread material | Tread color | Dimensions of pin attachment (mm) | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.65 € | 1 | 5 Days | 35 | 13 | 70 | 46 | 18 | 2 | Polyamide | Black | - | -20 | 85 | 1.28 | ||
26.60 € | 1 | 5 Days | 40 | 10 | 40 | 53 | 16 | - | Polyamide | Black | M8 x 15 | - | - | 1.12 | ||
24.06 € | 1 | 5 Days | 50 | 12 | 50 | 65 | 18 | - | Polyamide | Black | M10x15 | - | - | 1.56 | ||
24.06 € | 1 | 5 Days | 50 | 12 | 50 | 65 | 18 | - | Polyamide | Black | M8x15 | - | - | 1.48 | ||
29.67 € | 1 | 5 Days | 35 | 13 | 70 | 40 | 18 | - | Polyamide | Black | M8 x 15 | - | - | 1.16 | ||
72.34 € | 1 | 5 Days | 50 | 12 | 50 | 65 | 18 | 2 | Polyurethane | - | M10x15 | - | - | 1.7 |