Apparatus double role with lock and back hole, two Thermoplasträder

Apparatus double role with lock and back hole, two Thermoplasträder
[Specifications]
・Rolls and case type: Steering housing
・Housing material RR: Steel galvanized
・Rim material: Polypropylene
・Tread material: Thermoplastic
・Tread color: Grey
・Wheel diameter(mm): 50, 75
・Wheel width(mm): 18, 25
・Load capacity dynamic(kg): 80, 100
・Stop Type: DS-N (double stop in the wake)

[Features]
・castor series AD, thermoplastic, plain bearings:
・Lightweight, pressed steel sheet housing, galvanized
・Fork head with double ball bearing
・wheels with thermoplastic tires and plain bearings
・(old designation: 1362)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-AD-TPGK-050-G-1-DSN
L-AD-TPGK-075-G-1-DSN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Weight
(kg)

5.18 €

1 4 Days 50188074240.284

6.94 €

1 4 Days 7525100102310.506

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Baack hole Wheel bearing Bearing
Housing material RR Steel galvanized Bolt hole Ø(mm) 10.2 Number of wheels [piece] 2
Clevis connection riveted Rim material Polypropylene Tread material Thermoplastic
electrically conductive none Housing design drawn Tread color Grey
Stop Type DS-N (double stop in the wake) Housing classification Apparatus Double Rollers AD Min. temperature resistance(° C) -20
Max. temperature resistance(° C) 60

Tech Support